Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
END OF LIFE
discontinued
RoHS Compliant
Lead-free

TLS820F1EL V50

END OF LIFE
The TLS820F1EL V50 is a high performance very low dropout linear voltage regulator for 5 V supply in a small and thermally enhanced PG-SSOP-14 package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

Product details

  • Accuracy
    2 %
  • Base Product
    TLS820Fxxx
  • Dropout Voltage
    70 mV
  • Early Warning
    No
  • Enable (=Inhibit)
    Yes
  • Hold
    No
  • Operating Temperature
    -40 °C to 150 °C
  • Operating Voltage
    3 V to 40 V
  • Output Current max
    200 mA
  • Output Voltage Type
    5.0 V
  • Over Voltage Protection
    No
  • Planned to be available until at least
    n.a
  • Power Fail
    No
  • Power Good
    No
  • Qualification
    Automotive
  • Quiescent Current
    40 µA
  • Regulator Type
    High Performance
  • Reset
    Yes
  • Status Output
    No
  • Watchdog
    Yes
OPN
TLS820F1ELV50XUMA1
Product Status discontinued
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
The TLS820F1ELV50 regulators are ideal for automotive or battery-connected supply systems, with a 3V to 40V input range and a low 40μA quiescent current. They offer high output voltage accuracy, 200mA max current, fast regulation, and stability. Additionally, they integrate a Watchdog circuit and include internal protection features for added reliability.

Features

  • Wide Input Voltage Range from 3.0 V to 40 V
  • Fixed Output Voltage 5 V
  • Output Voltage Precision = ± 2 %
  • Output Current Capability up to 200 mA
  • Ultra Low Current Consumption typ. 40 µA
  • Very Low Dropout Voltage typ. 70 mV@100 mA
  • Stable with Ceramic Output Capacitor of 1 µF
  • Adjustable Reset Threshold down to 2.50 V
  • Flexible Watchdog and Reset timing with selectable window
  • Enable, Undervoltage Reset,Overtemperature Shutdown
  • Output Current Limitation
  • Wide Temperature Range up-to 150°C
  • Green Product (RoHS compliant)
  • AEC Qualified

Benefits

  • Very wide input voltage range
  • Fast voltage regulation loop
  • Supports voltage cranking application
  • Very low dropout

Diagrams

TLF820Fx_application_diagram_BW
TLF820Fx_application_diagram_BW
TLF820Fx_application_diagram_BW TLF820Fx_application_diagram_BW TLF820Fx_application_diagram_BW
TLF820Fx_key_benefits TLF820Fx_key_benefits TLF820Fx_key_benefits
TLF820Fx_key_benefits TLF820Fx_key_benefits TLF820Fx_key_benefits
TLF820Fx_application_diagram_BW TLF820Fx_application_diagram_BW TLF820Fx_application_diagram_BW

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }